HUBBELL CANADA
Image of 420P7W 420P7W
Discontinued

420P7W

Brand: Bryant

Catalog ID: 420P7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

420P7W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Series

Watertight - IP67

Type

Plugs

UPC

781786251076

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase 480 V

Voltage Rating Description

3 Phase 480 V

Wattage

9600

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable