HUBBELL CANADA
470CSA - 1-1/4" Cast Aluminum Duraloy 7 Conduit Cover
Image of 470CSA 470CSA - 1-1/4" Cast Aluminum Duraloy 7 Conduit Cover

470CSA - 1-1/4" Cast Aluminum Duraloy 7 Conduit Cover

Brand: Killark

Catalog ID: 470CSA

1-1/4" Cast Aluminum Duraloy 7 Conduit Cover

  • Copper free cast aluminum (less than 4/10 of 1 %)
  • Electrostatically applied powder coat paint

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

470CSA

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Duraloy 7 Series

Type

Conduit Body Cover

UPC

783936080901

Dimensions

Diameter - Outside

4.25 in

Dimensions

6 in x 3 in x 1 in

Gross Weight with Packaging

0.34

Height

1 in

Hub Size

1-1/4"

Length

6 in

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10