HUBBELL CANADA
50FWA, 1/2" Flat Washer, Aluminum
Image of 50FWA 50FWA, 1/2" Flat Washer, Aluminum
Image of 50FWA 50FWA, 1/2" Flat Washer, Aluminum

50FWA, 1/2" Flat Washer, Aluminum

Brand: Burndy

Catalog ID: 50FWA

1/2 Aluminum Flat Washer.

Aluminum hardware finished with anodic coating

General

Catalog Number

50FWA

Material

Aluminum

Product Family

Hardware/Inhibitors/Sealants>Aluminum>Nuts, Bolts, Flat Washers, Lock Washers, Kits

Product Type

Flat Washer

UPC

781810254912

Dimensions

Dimension - Bolt Size fraction

1/2

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No