
Brand: Burndy
Catalog ID: 50FWBOX
Application
Used to spread the load of a screwed fastening
Catalog Number
50FWBOX
Connector Type
Washer - Flat
EU RoHS Indicator
Yes
Material
SILICON BRONZE
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
Washer-Flat
UPC
781810012543
UPC 14 Digit GTIN
00781810012543
Dimension - B Length fraction
1-1/16 in
Dimension - B Length inch
1.0625 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Inside Diameter inch
0.5 in
Dimension - Outside Diameter inch
1.09 in
Dimension - Pin Diameter fraction
3/32 in
Dimensions
1.092 in x 0.546 in x 0.121 in
Height
0.121 in
Length
1.092 in
Package Height
Package Length
Package Weight
Package Width
Width
0.546 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Flat
Carton Quantity
50