HUBBELL CANADA
50X125HAB, 1/2" x 1-1/4" Hex Bolt, Aluminum
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X125HAB, 1/2" x 1-1/4" Hex Bolt, Aluminum

Brand: Burndy

Catalog ID: 50X125HAB

1/2 x 1.25 Aluminum Hex Bolt.

Aluminum hardware finished with anodic coating

General

Catalog Number

50X125HAB

Material

ALUMINUM

UPC

781810269329

Dimensions

Dimension - Bolt Size fraction

1/2

Dimensions

1.25 in x 0.5 in x 0.364 in

Height

0.364 in

Length

1.25 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No