HUBBELL CANADA
50X200HEBBOX, 1/2" x 2" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X200HEBBOX, 1/2" x 2" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 50X200HEBBOX

Silicon Bronze Bolt, 2 in L, Thread Series Class-2A.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Application

For Use On Outdoor Connector Applications

Catalog Number

50X200HEBBOX

Connector Type

Bolt - Hex

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

SILICON BRONZE

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

Bolt

UPC

781810011782

UPC 14 Digit GTIN

00781810011782

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Length Overall inch

2 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Dimensions

2 in x 0.5 in x 0.364 in

Height

0.364 in

Length

2 in

Package Height

Package Length

Package Weight

Package Width

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

50

Pallet Quantity

9600