HUBBELL CANADA
50X450HSSB, 1/2" x 4-1/4" Hex Bolt, Stainless Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X450HSSB, 1/2" x 4-1/4" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 50X450HSSB

1/2 x 4.50 Stainless Steel Hex Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

50X450HSSB

Material

STAINLESS STEEL

UPC

781810365304

Dimensions

Dimension - Bolt Size fraction

1/2

Dimensions

4.5 in x 0.5 in x 0.364 in

Height

0.364 in

Length

4.5 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM