HUBBELL CANADA
54BBGD Rotary Limit Switch Contact Block Kit (2 No 2NC) Standard Dwell Cam
Image of 54BBGD 54BBGD Rotary Limit Switch Contact Block Kit (2 No 2NC) Standard Dwell Cam

54BBGD Rotary Limit Switch Contact Block Kit (2 No 2NC) Standard Dwell Cam

Brand: Gleason Reel

Catalog ID: 54BBGD

Rotary Limit Switch Contact Block Kit (2 No 2NC) Standard Dwell Cam

  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BBGD

Product Category

Limit Switches

Series

54 Series

UPC

783246013491

Electrical Ratings

Circuits Normally Closed

2

Circuits Normally Open

2