
Brand: Killark
Catalog ID: 570G
Galvanized steel. 316 stainless steel screws. Natural finish.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
570G
Color
Silver
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Steel
Series
Duraloy 7 Series
Type
Conduit Body Cover With Gasket
UPC
783936079066
Diameter - Outside
2 in
Dimensions
6 in x 3 in x 1 in
Gross Weight with Packaging
0.34
Height
1 in
Hub Size
1-1/2"
Length
6 in
Weight
0.34 lb
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10