


Catalog Number
5876-0
Color
Construction
Metallic
Cover Type
In-Use
Material
Aluminum
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Product Family
Metallic While-In-Use Covers
Product Type
Weatherproof Covers
Type
Cover
UPC
050169587607
Actual Depth
5.06 in
Cubic Capacity
61.7148 cu.in
Depth
3 in
Height
6.51 in
Weight
0.904 lb
Width
3.16 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Carton Quantity
3
Packaging Type
Shrink
Pallet Quantity
540
Standard Package
3