HUBBELL CANADA
6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box, Replacement Divider
Image of AFBS1R6DIV 6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box, Replacement Divider

6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box, Replacement Divider

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R6DIV

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box, Replacement Divider

Replacement Low Voltage Divider for AFBS1R6BASE Box

Replacement Divider Kit

General

Accessory Type

Dividers

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R6DIV

Color

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Series

Recessed Furniture Feed - AFB Series

Size

6 Inch Round

Type

Recessed Access Floor Box Accessory

UPC

783585545202

Dimensions

Size

6 Inch Round

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus