HUBBELL CANADA
Image of Y60BHU 60-Ton Remote Latch Head Hydraulic Crimper, Single Action Ram, 10000 psi, Uses L Dies.

60-Ton Remote Latch Head Hydraulic Crimper, Single Action Ram, 10000 psi, Uses L Dies.

Brand: Burndy

Catalog ID: Y60BHU

60T Remote Latch Head Crimper, Single Action, 10000 psi.

  • Remote power operated
  • Used with BURNDY L, wide L style dies

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices; Transmission and Distribution Connectors

Catalog Number

Y60BHU

Crimp Force Capacity

60 ton

Die Type

L Die

Life Expectancy

50,000 cycles min.

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810010358

UPC 14 Digit GTIN

00781810010358

Dimensions

Dimensions

11.31 in x 6.75 in x 16.62 in

Height

16.62 in

Length

11.31 in

Weight

70 lb

Width

6.75 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Package Contents

Tool, Metal Case