

Brand: Burndy
Catalog ID: 62X450HABBOX
Catalog Number
62X450HABBOX
Connector Type
Bolt - Hex
Material
Aluminum
Product Family
Hardware/Inhibitors/Sealants>Aluminum>Nuts, Bolts, Flat Washers, Lock Washers, Kits
Product Type
Bolt
UPC
781810012260
UPC 14 Digit GTIN
00781810012260
Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.75 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.5 in
Dimension - Length Overall inch
1.75 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13
Length
4.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.62 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Bolt - Hex
Carton Quantity
50
Pallet Quantity
14800