HUBBELL CANADA
62X600HGSB, 5/8" x 6" Hex Bolt, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X600HGSB, 5/8" x 6" Hex Bolt, Galvanized Steel

Brand: Burndy

Catalog ID: 62X600HGSB

5/8 x 6.00 Galvanized Steel Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

62X600HGSB

Material

GALVANIZED STEEL

UPC

781810434253

Dimensions

Dimension - Bolt Size fraction

5/8

Length

6 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM