HUBBELL CANADA
Image of ATS-00449 65 Watt 10/100/1000 PoE Injector and Line Cord (802.3af/at)

65 Watt 10/100/1000 PoE Injector and Line Cord (802.3af/at)

Brand: AccelTex Solutions

Catalog ID: ATS-00449

ATS-00449 (former catalog number ATS-65W-POE-INJ). The AccelTex Solutions PoE Injector converts AC line voltage into PoE and includes built in over voltage, over current and short circuit protection. Each injector ships with a U.S. AC line cord and has upstream port lightning protection.

  • PoE injector with upstream port lightning protection converts AC to PoE
  • Includes built-in over-voltage, over-current, and short-circuit protection

General

Application

Carpeted Space, Energy/Facility Management, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00449

Connector Type

(2) RJ-45 Jacks

Indoor/Outdoor

Indoor

Input

AC 100-240V 50/60HZ

Installation Type

Surface Mount

Operating Temperature

0 to 40 °C

Technology

802.3af, 802.3at

UPC

662620433950

Dimensions

Dimensions

4.8 in x 2.36 in x 1.57 in

Height

1.57 in

Length

4.8 in

Width

2.36 in

Electrical Ratings

Output Voltage

52 VDC

Operational

Humidity

10% to 90% RH (non-condensing)

Indoor/Outdoor

Indoor

Operating Temperature

0 to 40 °C

Storage Temperature Range

'-40 to 158° F (-40 to 70° C)

Configuration

Connector Type

(2) RJ-45 Jacks