HUBBELL CANADA
Image of 670 670 - 2" Steel Cover, Duraloy 7

670 - 2" Steel Cover, Duraloy 7

Brand: Killark

Catalog ID: 670

2" Steel Cover, Duraloy 7

  • Galvanized Steel
  • Natural finish
  • 316 stainless steel screws

Galvanized steel. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

670

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Type

Conduit Body Cover

UPC

783936010304

Dimensions

Diameter - Outside

3.25 in

Dimensions

1 in x 1 in x 8 in

Gross Weight with Packaging

0.38

Height

8 in

Hub Size

2"

Length

1 in

Weight

0.38 lb

Width

1 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10