HUBBELL CANADA
670GSA - 2" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket
Image of 670GSA 670GSA - 2" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket

670GSA - 2" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket

Brand: Killark

Catalog ID: 670GSA

2" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket,

  • Stamped aluminum
  • Natural finish
  • Gasketed 316 stainless steel screws
  • Neoprene gasket

Aluminum. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

670GSA

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Duraloy 7 Series

Type

Conduit Body Cover With Gasket

UPC

783936093857

Dimensions

Diameter - Outside

1.06 in

Dimensions

7 in x 3 in x 1 in

Gross Weight with Packaging

0.25

Height

1 in

Hub Size

2"

Length

7 in

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10