HUBBELL CANADA
72" Vertical Basic PDU , 30 Amp 240 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length
Image of HBL8433B-10C 72" Vertical Basic PDU , 30 Amp 240 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length
Image of HBL8433B-10C 72" Vertical Basic PDU , 30 Amp 240 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length
New

72" Vertical Basic PDU , 30 Amp 240 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length

Brand: Hubbell Premise Wiring

Catalog ID: HBL8433B-10C

30A 208/240V 3 Phase, (36) C13, (6) C19, Basic, CS8365C plug, 10 foot cord

Complete line of basic and intelligent rack mounted power distribution units (PDU). Highly reliable with robotically soldered connections. Assembled in the USA.

  • Basic always on powering
  • Build to order in US
  • Robotic soldering for high reliability
  • Available in standard black, red, white, and blue
  • Available with 6 or 10 foot cords

Tool free standard button mount

General

Application

Data Center

Catalog Number

HBL8433B-10C

Color

Black

Enclosure Type

Steel enclosure

Environmental Conditions

Indoor

Material

Steel

Mounting Type

Standard Buttons

Number of Receptacles

36 C13, 6 C19

Plug Type

Twist-Lock®

Receptacle Type

36 C13, 6 C19

Series

Rack Mount Power Distribution Unit

Style

0U vertical mount in cabinet or rack

Type

Rack Mount

UPC

662620379548

Dimensions

Dimensions

72 in x 2.2 in x 2 in

Height

2 in

Length

72 in

Width

2.2 in

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

60 Hz

Phase

3-Phase

Voltage Rating

240 V

Wattage

12470.7658144959 W

Conductor Related

Cord Length

10 ft

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • UL69850-01
  • EIA-310

Configuration

Number of Receptacles

36 C13, 6 C19