HUBBELL CANADA
72" Vertical Monitored PDU , 50 Amp 240 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length
Intelligent Monitored PDU 60A 208/240V
New

72" Vertical Monitored PDU , 50 Amp 240 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length

Brand: Hubbell Premise Wiring

Catalog ID: HBL8509M-10C

50A 208/240V 3 Phase, (18) C13, (18) C19, Monitored, CS8365C plug, 10 foot cord

Complete line of basic and intelligent rack mounted power distribution units (PDU). Highly reliable with robotically soldered connections. Assembled in the USA.

  • Intelligent, monitoring capable
  • Up to 4 environmental sensors per PDU measuring temperature and humidity
  • Build to order in US
  • Robotic soldering for high reliability
  • Available in standard black, red, white, and blue
  • Available with 6 or 10 foot cords

Tool free standard button mount

General

Application

Data Center

Catalog Number

HBL8509M-10C

Color

Black

Enclosure Type

Steel enclosure

Environmental Conditions

Indoor

Material

Steel

Mounting Type

Standard Buttons

Number of Receptacles

18 C13, 18 C19

Plug Type

Twist-Lock®

Receptacle Type

18 C13, 18 C19

Series

Rack Mount Power Distribution Unit

Style

0U vertical mount in cabinet or rack

Type

Rack Mount

UPC

662620379715

Dimensions

Dimensions

72 in x 2.2 in x 2 in

Height

2 in

Length

72 in

Width

2.2 in

Electrical Ratings

Amperage Rating

50 A

Frequency Rating

60 Hz

Phase

3-Phase

Voltage Rating

240 V

Wattage

20784.6096908265 W

Conductor Related

Cord Length

10 ft

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • UL69850-01
  • EIA-310

Configuration

Number of Receptacles

18 C13, 18 C19