


Brand: Burndy
Catalog ID: 723007
Catalog Number
723007
Number of Pad Holes
4
Product Type
Pad Tap Connectors
UPC
621945683655
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
954-1033 AAC
Number of Pad Holes
4