

Brand: Hubbell Premise Wiring
Catalog ID: HBL9102V-06WC
Complete line of basic and intelligent rack mounted power distribution units (PDU). Highly reliable with robotically soldered connections. Assembled in the USA.
Tool free standard button mount
Application
Data Center
Catalog Number
HBL9102V-06WC
Color
Black
Enclosure Type
Steel enclosure
Material
Steel
Mounting Type
Standard Buttons
Number of Receptacles
6 C13, 15 C19
Plug Type
IEC Pin & Sleeve
Receptacle Type
6 C13, 15 C19
Series
Rack Mount Power Distribution Unit
Style
0U vertical mount in cabinet or rack
Type
Rack Mount
UPC
662620380490
Dimensions
78 in x 2.9 in x 2 in
Height
2 in
Length
78 in
Width
2.9 in
Amperage Rating
100 A
Frequency Rating
60 Hz
Phase
3-Phase
Voltage Rating
415 V
Wattage
71880.1085141084 W
Cord Length
6 ft
Industry Standard(s)
Number of Receptacles
6 C13, 15 C19