HUBBELL CANADA
900103, Ground Grid Connector, 1/0-2/0 Str to 1/0-2/0 Str OR 1/2" - 5/8" Rod to #2 Str
Image of 900103 900103, Ground Grid Connector, 1/0-2/0 Str to 1/0-2/0 Str OR 1/2" - 5/8" Rod to #2 Str

900103, Ground Grid Connector, 1/0-2/0 Str to 1/0-2/0 Str OR 1/2" - 5/8" Rod to #2 Str

Brand: Burndy

Catalog ID: 900103

CPI Ground Grid Connectors are a safe, fast, and dependable method of making permanent wire-to-wire and wire-to-rod connections for a variety of grounding applications. Using a special shear-head bolt to drive a wedge into the connector activates the connector. When the proper torque and spring tension is achieved, the bolt head shears off, giving the installer a positive indication of an optimum connection.

  • No special molds, chemicals, tools, dies, or fired-on charges necessary for installation
  • Installed with a common socket, impact or ratchet wrench
  • No temperature or weather restrictions for installation, can be installed no matter what environment exists at the job site
  • Shear-head bolt ensures consistency of application and positive verification of a completed connection

Fully tested to IEEE Standard 837 for:
- Mechanical Pullout
- Electromagnetic Force
- Current Temperature Cycling
- Freeze-Thaw
- Fault Current, 35 kA rms. sym. at .02 sec.
- Thermal Shock and Accelerated Corrosion

Typical Applications:
-Substation ground grids
- Pole grounds transmission line grounding
- Industrial/Residential service grounds
- Pad Mount Transformers
-Telco distribution / CATV grounds
-Wind Farms

General

Catalog Number

900103

UPC

621945683822

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Vertical: 2/0 Str - 1/0 Str, Vertical Dia. Range: .419" - .368"
Horizontal: 2/0 Str - 1/0 Str, Horizontal Dia. Range: .419" - .368"