
Brand: TradeSelect
Catalog ID: A2510000BK
Blank Pole for communication cables only
Application
Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection
Catalog Number
A2510000BK
Material
Aluminum
Type
Service Pole
UPC
805035052648
Dimensions
2.08 in x 2.13 in x 120 in
Height
120 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified