
Brand: TradeSelect
Catalog ID: A2510600
Blank Pole for communication cables only
Application
Catalog Number
A2510600
Finish Type
Material
Aluminum
Type
UPC
805035000700
Dimensions
2.08 in x 2.13 in x 120.6 in
Height
120.6 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified