
Brand: TradeSelect
Catalog ID: A2516000
Blank Pole for communication cables only
Application
Catalog Number
A2516000
Material
Aluminum
Type
UPC
805035052457
Dimensions
2.08 in x 2.13 in x 192 in
Height
192 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified