HUBBELL CANADA
ACC-F4-90-1, SS Wire Mgmt Clip, Dual Degree, 1 to 4 PV Wires
Image of ACC-F4-90-1 ACC-F4-90-1, SS Wire Mgmt Clip, Dual Degree, 1 to 4 PV Wires

ACC-F4-90-1, SS Wire Mgmt Clip, Dual Degree, 1 to 4 PV Wires

Brand: Burndy

Catalog ID: ACC-F4-90-1

90 Degree Module Cable Clip.

  • Accommodates a broad range of cable combinations and sizes
  • Environmentally tested (UL2703 and ASTMB117)
  • No tools required for installation
  • Coined and rolled edges to prevent damage to cable insulation

General

Application

1 to 4 PV cables
Wire Diameter Range: 4.1mm - 6.7mm per each cable

Catalog Number

ACC-F4-90-1

Item Type

3B

Material

304 Stainless Steel

Mounting Method

Module Frame or Flange Clip - 90 Degree & Straight on
Flange Thickness Range: 1.3mm - 2.5 mm

Trade Name

WILEY

Type

Cable Clips

UPC

781810671351

UPC 14 Digit GTIN

00781810671351

Dimensions

Dimension - Length Overall inch

1.36 in

Dimension - Thread Size

-

Package Height

5.5 in

Package Length

12.25 in

Package Weight

10.23 lb

Package Width

8.5 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565

Industry Standard(s)

UL1565

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Mounting Method

Module Frame or Flange Clip - 90 Degree & Straight on
Flange Thickness Range: 1.3mm - 2.5 mm

Logistics

Carton Quantity

4000

Pallet Quantity

84000