HUBBELL CANADA
ACC-R2, Rail Cable Clip, 1 wire Max 0.55"; 2 wire Max 0.43"
Image of ACC-R2 ACC-R2, Rail Cable Clip, 1 wire Max 0.55"; 2 wire Max 0.43"
Image of ACC-R2 ACC-R2, Rail Cable Clip, 1 wire Max 0.55"; 2 wire Max 0.43"

ACC-R2, Rail Cable Clip, 1 wire Max 0.55"; 2 wire Max 0.43"

Brand: Burndy

Catalog ID: ACC-R2

Rail Cable Clips.

304 Stainless Steel Clips that install on the rail, channel, or slot

General

Application

1 to 2 PV wires, Micro Inverter Trunk or AC cables
Wire Diameter Range: 4.1mm - 8.0mm per each cable (2 cables)4.1mm - 14.0mm per each cable (1 cable)

Catalog Number

ACC-R2

Item Type

3B

Material

304 Stainless Steel

Mounting Method

Racking: Unirac, Ironrigde, Everest or similar rack profiles

Product Family

Wire/Cable/Hose Management & Accessories>Wiley Clips

Product Type

Mechanical

Trade Name

WILEY

Type

Cable Clips

UPC

781810537084

UPC 14 Digit GTIN

00781810537084

Dimensions

Dimension - Thread Size

-

Package Height

1.75 in

Package Length

8 in

Package Weight

1 lb

Package Width

5.8 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

N

Certification - UL Recognized

N

Certified Listed

UL1565

Industry Standard(s)

UL1565

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Mounting Method

Racking: Unirac, Ironrigde, Everest or similar rack profiles

Logistics

Carton Quantity

1000

Pallet Quantity

99999