HUBBELL CANADA
Image of ACE-4C-1GND ACE-4C-1GND, Acme Conduit Entry, 4 String Combiner with 1 Ground Terminal

ACE-4C-1GND, Acme Conduit Entry, 4 String Combiner with 1 Ground Terminal

Brand: WILEY

Catalog ID: ACE-4C-1GND

Combiner

General

Catalog Number

ACE-4C-1GND

Item Type

4D

UPC

621945432130

UPC 14 Digit GTIN

00621945432130

Dimensions

Dimension - Thread Size

-

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

90