HUBBELL CANADA
Image of 976 Add-a-Depth Switch Box Ring

Add-a-Depth Switch Box Ring

Brand: Raco

Catalog ID: 976

Add-a-Depth Switch Box Ring

Add-A-Depth ring or "goof ring" is designed to act as a barrier between combustible wall surfaces and the wiring system. This product can be used for single or two-gang device boxes that are set too deep in the wall.

  • Steel construction
  • Adjustment range 1/4 - 1 inch
  • Includes two 1-1/8 inch screws
  • Subject to acceptance by an electric inspector
  • No UL standard for this product
  • Note: Product may vary by store

General

Accessory Type

Box

Catalog Number

976

EU RoHS Indicator

Contact Manufacturer

Type

Switch Box Ring

UPC

050169009765

Dimensions

Dimensions

1 in x 1.78 in x 4 in

Height

4 in

Length

1 in

Weight

0.086 lb

Width

1.78 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3600