HUBBELL CANADA
Image of 922 Adjustable Bar Hanger

Adjustable Bar Hanger

Brand: Raco

Catalog ID: 922

Adjustable Bar Hanger, 14-1/4 in. to 22-1/2 in. Range

  • Bar fixture hangers allow box to be located anywhere along length of bar
  • Clip installs in 1/2 in. knockout located in bottom (back) of box
  • Bar hanger adjusts 14 1/2-22 1/2 in
  • Box mounts bar thru center 1/2 in. knockout
  • Bar hanger does not include box
  • Not bar-coded

General

Accessory Type

Box

Catalog Number

922

EU RoHS Indicator

Contact Manufacturer

Type

Bar Hanger

UPC

050169009222

Dimensions

Dimensions

1.375 in x 1.156 in x 26.313 in

Height

26.313 in

Length

1.375 in

Weight

0.408 lb

Width

1.156 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

3000