HUBBELL CANADA
Image of AN-5 AN-5 - 1-1/2" Aluminum, Rigid Conduit Nipple
* Representative image
Image of AN-5 AN-5 - 1-1/2" Aluminum, Rigid Conduit Nipple

AN-5 - 1-1/2" Aluminum, Rigid Conduit Nipple

Brand: Killark

Catalog ID: AN-5

1-1/2" Aluminum, Rigid Conduit Nipple

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

Product details

General

Application

Catalog Number

AN-5

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

AN

Type

UPC

783936012452

Dimensions

Dimensions

2.06 in x 1.796 in x 1.796 in

Gross Weight with Packaging

0.21

Height

1.796 in

Hub Size

1-1/2"

Length

2.06 in

Width

1.796 in

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E311892

Logistics

Carton Quantity

25