




Brand: CHANCE Utility
Catalog ID: C1025000
Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.
Application
Helical Anchoring
Catalog Number
C1025000
Coating
Painted
Material Type
Standard
Number of Helices
1
Product Type
Tough One
Torque Rating
15000 ft-lbs
Type
Anchor Helix
UPC
096359008583
Anchor Helix Diameter(s)
8 in
Anchor Hub Size
2.5 in
Dimensions
8.000 in x 8.000 in x 7.500 in
Height
7.5 in
Length
8 in
Rod Diameter
Weight
11.437 lb
Width
8 in
Number of Helices
1
Pallet Quantity
192
Standard Package
4