HUBBELL CANADA
Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .062-.125", Green.
Image of 31648035GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .062-.125", Green.

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .062-.125", Green.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31648035GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .062-.125", Green.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Lot do 100

General

Application

Catalog Number

31648035GPK100

Color

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

Material

Nylon

Series

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .062"-.125" (1.58-3.17)
  • Form Size - F1
  • NPT Hub Size - 1/4 Inch, 3/8 Inch, 1/2 Inch
  • Packaging - Bulk packed 100 per carton

Type

UPC

783585022703

Dimensions

Display Size

1/4", 3/8" and 1/2" Form 1

Hub Size

1/4", 3/8", 1/2"

Conductor Related

Conductor Range

0.062-0.125 in (1.58-3.17 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10