
Brand: Connector Mfg. Co. (CMC)
Catalog ID: APC-2/0I
APC-2/0I. Pre filled with includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts.
Catalog Number
APC-2/0I
Material
Aluminum
UPC
192663079056
Bolt Size
3/8 in
Length
1.375 in
Package Height
Package Length
Package Weight
0.118 lb
Package Width
Width
1.618 in
Conductor - ACSR Str Run Range
6 - 2/0 ACSR;6 str AR
Conductor - ACSR Str Tap Range
6 - 2/0 ACSR;6 str AR
Conductor - AL Str Run Range
6 sol - 2/0 str.
Conductor - AL Str Tap Range
6 sol - 2/0 str
Conductor - Copper Str Run Range
6 sol - 2/0 str.
Conductor - Copper Str Tap Range
6 sol - 2/0 str