HUBBELL CANADA
Image of B21E12G20 B21E12G20, Flexible Copper Braid

B21E12G20, Flexible Copper Braid

Brand: Burndy

Catalog ID: B21E12G20

Flexible Copper Braid

General

Catalog Number

B21E12G20

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

N

UPC

781810327098

UPC 14 Digit GTIN

00781810327098

Dimensions

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Electrical Ratings

Rating - Outdoor Amperage

580

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Configuration

Connector Type

Braid