HUBBELL CANADA
Image of B21E12G26 B21E12G26

B21E12G26

Brand: Burndy

Catalog ID: B21E12G26

Flexible Copper Braid

General

Catalog Number

B21E12G26

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

N

UPC

781810490853

UPC 14 Digit GTIN

00781810490853

Dimensions

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Electrical Ratings

Rating - Outdoor Amperage

580

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid