HUBBELL CANADA
Image of B21F24G5TN B21F24G5TN

B21F24G5TN

Brand: Burndy

Catalog ID: B21F24G5TN

Tin Plated Ferrules

General

Catalog Number

B21F24G5TN

Connector Type

Braid

Material

Copper

UPC

781810499351

UPC 14 Digit GTIN

00781810499351

Dimensions

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24 in

Electrical Ratings

Rating - Indoor Amperage

600 A

Rating - Outdoor Amperage

720 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid