HUBBELL CANADA
B223, Horizontal Cable Tap to Horizontal Cable Run, 2 AWG (Run & Tap)
Image of B223 B223, Horizontal Cable Tap to Horizontal Cable Run, 2 AWG (Run & Tap)

B223, Horizontal Cable Tap to Horizontal Cable Run, 2 AWG (Run & Tap)

Brand: Burndy

Catalog ID: B223

Mold, Horizontal Cable Tap to Horizontal Cable Run, 2 AWG (Run & Tap), 45 Weld Metal

Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-01 Mold Cleaner For Cartridge Sizes #15 - #65, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

General

Application

For Joining Horizontal Cable Tap To A Horizontal Run Cable

Catalog Number

B223

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810378182

UPC 14 Digit GTIN

00781810378182

Conductor Related

Conductor - Copper Str Run

2 AWG

Conductor - Copper Str Tap

2 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480