HUBBELL CANADA
Image of B22F12G18W B22F12G18W, Flexible Copper Braid, 12" Long

B22F12G18W, Flexible Copper Braid, 12" Long

Brand: Burndy

Catalog ID: B22F12G18W

FLEXIBLE COPPER BRAID.

General

Catalog Number

B22F12G18W

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810301333

UPC 14 Digit GTIN

00781810301333

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Electrical Ratings

Rating - Indoor Amperage

600 A

Rating - Outdoor Amperage

720 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid