HUBBELL CANADA
B22F154NSV, Flexible Braid, 4-Holes, 2-Ferrules, Silver plated
Image of B22F154NSV B22F154NSV, Flexible Braid, 4-Holes, 2-Ferrules, Silver plated

B22F154NSV, Flexible Braid, 4-Holes, 2-Ferrules, Silver plated

Brand: Burndy

Catalog ID: B22F154NSV

FLEXIBLE COPPER BRAID.

General

Catalog Number

B22F154NSV

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810242308

UPC 14 Digit GTIN

00781810242308

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

381 mm

Dimension - Length Overall inch

15 in

Electrical Ratings

Rating - Outdoor Amperage

1100 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid