HUBBELL CANADA
Image of B22F16G1SV B22F16G1SV, Flexible Copper Braid, Silver Plated Ferrules

B22F16G1SV, Flexible Copper Braid, Silver Plated Ferrules

Brand: Burndy

Catalog ID: B22F16G1SV

Silver Plated Ferrules

General

Catalog Number

B22F16G1SV

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810269237

UPC 14 Digit GTIN

00781810269237

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

406 mm

Dimension - Length Overall inch

16 in

Electrical Ratings

Rating - Outdoor Amperage

1100 A

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX

Configuration

Connector Type

Braid