
Brand: Burndy
Catalog ID: B22F284N
Catalog Number
B22F284N
Connector Type
Braid
Material
Copper
UPC
781810308448
UPC 14 Digit GTIN
00781810308448
Dimension - D inch
3.06 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
711 mm
Dimension - Length Overall inch
28.00 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Length
28 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
1100 A
Standards - RoHS Compliance Status
EX
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1