HUBBELL CANADA
Image of B22F80G18W B22F80G18W, Flexible Copper Braid, Tin Plated Ferrules

B22F80G18W, Flexible Copper Braid, Tin Plated Ferrules

Brand: Burndy

Catalog ID: B22F80G18W

Tin Plated Ferrules

General

Catalog Number

B22F80G18W

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

Plating Type

Tin plated

UPC

781810285275

UPC 14 Digit GTIN

00781810285275

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

2032 mm

Dimension - Length Overall inch

80 in

Thickness

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid