HUBBELL CANADA
Image of B22G24G35TN B22G24G35TN, Flexible Copper Braid, Tin Plated Ferrules

B22G24G35TN, Flexible Copper Braid, Tin Plated Ferrules

Brand: Burndy

Catalog ID: B22G24G35TN

Tin Plated Ferrules

General

Catalog Number

B22G24G35TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810291221

UPC 14 Digit GTIN

00781810291221

Dimensions

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Amperage Rating

1300 A

Rating - Outdoor Amperage

1300

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

3

Pallet Quantity

120