HUBBELL CANADA
Image of B23G24G23TN B23G24G23TN

B23G24G23TN

Brand: Burndy

Catalog ID: B23G24G23TN

Tin Plated Ferrules

General

Catalog Number

B23G24G23TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

6

Plated

Y

UPC

781810536919

UPC 14 Digit GTIN

00781810536919

Dimensions

Dimension - L Length Overall mm

610

Dimension - Length Overall inch

24

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Amperage Rating

1500 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid