HUBBELL CANADA
Image of B2D15G84 B2D15G84

B2D15G84

Brand: Burndy

Catalog ID: B2D15G84

Flexible Copper Braid

General

Catalog Number

B2D15G84

Connector Type

Braid

Material

Copper

UPC

781810542828

UPC 14 Digit GTIN

00781810542828

Dimensions

Dimension - Hole Size inch

0.44

Dimension - L Length Overall mm

381

Dimension - Length Overall inch

15

Dimension - N inch

0.62

Dimension - Pad Width inch

0.94

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Rating - Indoor Amperage

380

Rating - Outdoor Amperage

455

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid