HUBBELL CANADA
Image of B2D18G66TN B2D18G66TN, Flexible Copper Braid, Tin Plated Ferrulse

B2D18G66TN, Flexible Copper Braid, Tin Plated Ferrulse

Brand: Burndy

Catalog ID: B2D18G66TN

Tin Plated Ferrules

General

Catalog Number

B2D18G66TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810364925

UPC 14 Digit GTIN

00781810364925

Dimensions

Dimension - D inch

3.12

Dimension - L Length Overall mm

457 mm

Dimension - Length Overall inch

18.00 in

Dimension - Pad Width inch

0.94

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

Braid