HUBBELL CANADA
Image of B2D24D60G74TN B2D24D60G74TN

B2D24D60G74TN

Brand: Burndy

Catalog ID: B2D24D60G74TN

Tin Plated Ferrules

General

Catalog Number

B2D24D60G74TN

Connector Type

Braid

Material

Copper

UPC

781810567463

UPC 14 Digit GTIN

00781810567463

Dimensions

Dimension - D inch

1

Dimension - L Length Overall mm

625

Dimension - Length Overall inch

24.6

Dimension - N inch

0.5

Dimension - Pad Width inch

0.94

Electrical Ratings

Rating - Indoor Amperage

380

Rating - Outdoor Amperage

455

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid