HUBBELL CANADA
Image of B2E10D75G133 B2E10D75G133

B2E10D75G133

Brand: Burndy

Catalog ID: B2E10D75G133

Flexible Copper Braid

General

Catalog Number

B2E10D75G133

Connector Type

Braid

Material

Copper

UPC

781810649510

UPC 14 Digit GTIN

00781810649510

Dimensions

Dimension - D inch

3

Dimension - L Length Overall mm

273

Dimension - Length Overall inch

10.75

Dimension - N inch

0.75

Dimension - Pad Width inch

1.5

Electrical Ratings

Rating - Indoor Amperage

530

Rating - Outdoor Amperage

655

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid