
Brand: Burndy
Catalog ID: B2E10NSV
Catalog Number
B2E10NSV
Plated
Y
UPC
781810092279
Dimension - D inch
3.12
Dimension - N inch
0.62
Dimension - Pad Width inch
1.62
Length
10 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
530
Rating - Outdoor Amperage
635
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Carton Quantity
25
Pallet Quantity
1